Ring Lug NTC Probe Assembly Series - Ring Lug NTC Probe Assembly

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ring lug NPRL series surface temperature sensing thermistor probe assemblies are manufactured using exceptionally stable NTC thermistors that are potted into a ring lug housing with thermally conductive epoxy. This series was designed for screw-in-place applications that offers a wide variety of mounting stud-hole sizes for different resistance and resistance tolerances, ß beta values, as well as with a wide selection of lead wire materials and terminations. Designed for rapid thermal response and excellent long-term stability, these ring lug thermistor probe assemblies can be used in a broad range of surface temperature sensing applications such as HVAC systems, automated door and gate systems, and welding equipment.

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating TemperatureStock
NPRLC103G3V2NEU06100002J-40° to 125°CCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NPRLC103G3V2NEU06 USUR1000-103G-06 THERMISTOR RoHS No 01/15/2020 PbFree No 01/15/2020 Yes
01/15/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.