Hard Wired Power Distribution Modules (PDM)


  • HWB6

  • 58 V Hard-Wired Waterproof DC Power Distribution Box for MINI® Fuses & Circuit Breakers

  • Fuse Type: MINI

  • Current Rating (Continuous per Circuit) in Amps: 30A

  • Current Rating (Continuous) in Amps: 100

  • HWB12

  • 58 V 135 A Hard-Wired Waterproof DC Power Distribution Box for MINI® Fuses, Circuit Breakers & Relays

  • Fuse Type: MINI
    Relays

  • Current Rating (Continuous per Circuit) in Amps: 30A

  • Current Rating (Continuous) in Amps: 100

  • HWB18

  • 58 V 100 A Hard-Wired Waterproof DC Power Distribution Box for MINI® Fuses, Circuit Breakers & Relays

  • Fuse Type: MINI
    Relays

  • Current Rating (Continuous per Circuit) in Amps: 30A

  • Current Rating (Continuous) in Amps: 100

  • HWB60-AL

  • 58 V 250 A Hard-Wired Waterproof Power Distribution Box with AssureLatch™

  • Fuse Type: MINI
    Relays

  • Current Rating (Continuous per Circuit) in Amps: 30A

  • Current Rating (Continuous) in Amps: 250

  • HWB60

  • 58 V 250 A Hard-Wired Waterproof DC Power Distribution Box for MINI® Fuses, Circuit Breakers & Relays

  • Fuse Type: MINI
    Relays

  • Current Rating (Continuous per Circuit) in Amps: 30A

  • Current Rating (Continuous) in Amps: 250

  • Sealed PDMs (Power Distribution Modules), hardwired to accept 280-style components (MINI fuses, relays, circuit breakers, diodes, shunts, etc.) PDMs accept Delphi Metri-Pack 280 terminals, cable seals and cavity plugs. Available as HWB18 (accepts 9 two-bladed components) and HWB60 (accepts 30 two-bladed components).
  • The elimination of internal bussing allows user to customize their own circuitry, with direct wire-to component connections. User can install any mini (280 style) circuit protection component.

  • Compact size. PDMs are a perfect fit for accessory circuits, overflow circuits from main PDM, or a main module on smaller vehicles.

  • IP67 sealed units can be installed virtually anywhere on the vehicle. Stands up to roadsplash and salt spray, and gives robust protection to devices.

  • TPAs (terminal position assurance locks) give secondary locking protection of the wire leads, which aid in prevention of leads from being pulled out. TPAs snap onto the back of the PDM after wires are installed, and do not interfere with the cable seals needed to ensure IP protection. Easy to connect. Wires plug into the back of the unit using industry-standard Delphi Metri-Pack Series 280 tanged terminals.

Product Series Model Number
Description
HWB18
PDM31001ZXM Assembly with TPAs and mounting bracket bulk
HWB18
PDM31002ZXM Assembly with TPAs bulk. No mounting bracket
HWB18
PDM31003ZXM Assembly only. No TPAs or mounting bracket
HWB48
PDM11001HXM Complete assembly - cover, base, seal, 2 mounting clips, and 6 TPAs
HWB60
PDM21001LXM
Complete assembly - Base, cover, gasket and 6 TPAs
HWA20
PDM61001ZXM Complete assembly - housing, cover, gasket, TPAs
HWA20
PDM61002ZXM Complete assembly without TPAs - housing, cover gasket

Vehicle Types

  • Trucks
  • Street Trucks (i.e. Snowplow, Bucket, Garbage, Sweepers)
  • Buses and RVs (i.e. School, Commercial, Transit, Motor Homes)
  • Construction (i.e. Backhoes, Pavers, Bulldozers, Compactors)
  • Agriculture (i.e. Harvesters, Combines, Tractors)
  • Emergency (i.e. Ambulance, Fire, Police)