High Voltage Gas Discharge Tubes GDT


  • CG3

  • Two Terminal High Voltage Gas Plasma Arresters

  • VMIN Spark
    (V):
     800, 960, 1200, 1600, 2000, 2400, 3200, 3600, 4000, 5200 more

  • VNom Spark
    (V):
     1000, 1200, 1500, 2000, 2500, 3000, 4000, 4500, 5000, 6500 more

  • VMAX Spark
    (V):
     1200, 1440, 1800, 2400, 3000, 3600, 4800, 5400, 6000, 7800 more

  • CG4

  • Two-terminal SMT High Voltage Gas Plasma Arresters

  • VMIN Spark
    (V):
     960, 1200, 1440, 2160, 2400, 3000, 3240, 3600

  • VNom Spark
    (V):
     800, 1000, 1200, 1800, 2000, 2500, 2700, 3000

  • VMAX Spark
    (V):
     640, 800, 960, 1440, 1600, 2000, 2160, 2400

  • CG9

  • GP S.A. STANDARD NOMINAL

  • VMIN Spark
    (V):
     850, 960, 1200, 1440, 1600, 2000, 2800, 3600, 4675

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     1000, 1200, 1500, 1800, 2000, 2500, 3500, 4500, 5500