Surface-Mount MELF-style NTC Thermistors Series - Surface-Mount MELF-style NTC Thermistors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NSS series surface-mount, MELF-style, glass-encapsulated thermistors are manufactured using exceptionally stable NTC chips that are hermetically sealed in a glass package. MELF stands for Metal Electrode Leadless Face, which is a reference to a type of leadless cylindrical electronic surface mount device that is metallized at its ends. The NSS series consists of two terminals bonded into a cylindrical body. The result is an extremely reliable surface-mount package that can withstand the most severe environmental conditions. These thermistors exhibit excellent long-term reliability and stability and are well-suited for applications where their interchangeability eliminates the necessity for costly individual circuit calibration. Their uniform dimensions make them especially useful with automatic insertion equipment. These thermistors are very cost-effective and are available with options such as non-standard resistance values and tolerances, tape and reel packaging, and point-matching at specified temperatures for consistent performance.

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating Temperature Maximum CelsiusStockCompare
NSSB203F4F2NGT001200001R220Check
NSSM103K3T1NGT0011000010J220Check
NSSM103M3T1NHT00110000J220Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NSSB203F4F2NGT001 SB203R2N-TR THERMISTOR RoHS No 01/15/2020 PbFree No 01/15/2020 Yes
01/15/2020
NSSM103K3T1NGT001 SM103J1K-TR THERMISTOR RoHS No 08/27/2019 PbFree No 08/27/2019 Yes
08/27/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.