Surface-Mount End-Banded NTC Chip Thermistors Series - Surface-Mount End-Banded NTC Chip Thermistors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NSKR series surface-mount, end-banded chip thermistors are designed for use on hybrid substrates, integrated circuits, and printed circuit boards. They have a solder-coated metallization that is suitable for various contact techniques including wire bond, epoxy, or solder. Since these thermistors are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment. The NSKR series offers a highly reliable structure and exceptional accuracy. Options include non-standard resistance values and tolerances as well as tape and reel packaging. These thermistors are used in a variety of industrial applications.

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating TemperatureStockCompare
NSKR103F3J2FET001100001E1-40° to 125°CCheck
NSKR103J3J2NET001100005E1-40° to 125°CCheck
NSKR103J3Q2NET001100005G-40° to 125°CCheck
NSKR473J3V2FET001470005J-40° to 125°CCheck
NSKR503J4C2NET001500005L1-40° to 125°CCheck
NSKR680J2R2NET001685B-40° to 125°CCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NSKR103F3J2FET001 RoHS No 11/27/2019 PbFree No 11/27/2019 Yes
11/27/2019
NSKR103J3Q2NET001 KR103G0J-TR THERMISTOR RoHS No 10/07/2019 PbFree No 10/07/2019 Yes
10/07/2019
NSKR503J4C2NET001 RoHS No 10/30/2020 PbFree No 10/30/2020 Yes
10/30/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.