GS Series - Glass Coated Chip Thermistors (0.060" Diameter)

Series: GS
Littelfuse Leaded Thermistors GS image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as a fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and/or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC/R to Industrial Controls to Consumer Appliances.

Features:

  • High temperature up to +300°C
  • High stability
  • Solderable lead wires
  • Fast thermal response time

Options:

  • Non-standard resistance values and tolerances

Specifications:

  • 0.060” maximum diameter

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating TemperatureEngineering DrawingRT TableStockCompare
  
GS103E1K1000010E1-55° to 300°CEngineeringRTCheck
GS103G1K1000010G-55° to 250°CEngineeringRTCheck
GS103J1K1000010J-55° to 300°CEngineeringRTCheck
GS104J1K10000010J-55° to 300°CEngineeringRTCheck
GS104R1K10000010R-55° to 300°CEngineeringRTCheck
GS105W1K100000010SEE RT CHART-55° to 300°CEngineeringRTCheck
GS153J1K1500010J-55° to 300°CEngineeringRTCheck
GS201B1K20010SEE RT CHART-55° to 300°CEngineeringRTCheck
GS202F1K200010SEE RT CHART-55° to 300°CEngineeringRTCheck
GS204R1K20000010SEE RT CHART-55° to 300°CEngineeringRTCheck
GS222E1K218610SEE RT CHART-55° to 300°CEngineeringRTCheck
GS302J1K300010J-55° to 300°CEngineeringRTCheck
GS303J1K3000010J-55° to 300°CEngineeringRTCheck
GS501D1K50010SEE RT CHART-55° to 300°CEngineeringRTCheck
GS502F1K500010SEE RT CHART-55° to 300°CEngineeringRTCheck
GS502J1K500010J-55° to 300°CEngineeringRTCheck
GS503J1K5000010J-55° to 300°CEngineeringRTCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
GS105W1K NTC THERMISTOR 1M OHM 10% GLASS BEAD RoHS No 01/09/2019 PbFree No 01/09/2019 CoC_RoHS9_GS105W1K REACH209_Declaration_GS105W1K Yes
01/09/2019
Does not Contain
GS222E1K NTC THERMISTOR 2.186K OHM GLASS BEAD RoHS No 02/27/2019 PbFree No
GS302J1K NTC THERMISTOR 3K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GS303J1K NTC THRM GLASS BEAD ß3977 30K 10% RoHS No 02/27/2019 PbFree No
GS501D1K THERMISTOR, US SENSOR RoHS No 02/27/2019 PbFree No
GS502F1K NTC THERMISTOR 5K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GS502J1K NTC THERMISTOR 5K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GS503J1K NTC THERMISTOR 50K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.