LSRU-115-AL 1.5 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | | ±2% | 50; 60 | Alarm logic | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-AL-2 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | | ±2% | 50; 60 | Alarm logic | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-AL-3 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | | ±2% | 50; 60 | Alarm logic | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-FC-1.5 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | Feed control | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-OR-1.5 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | Adjustable through entire Amp range | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | Manual; 0.5 - 300 s | Check | Order | |
LSRU-115-OR-2 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | Adjustable through entire Amp range | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | Manual; 0.5 - 300 s | Check | Order | |
LSRU-115-OT-1.5 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | Adjustable through entire Amp range | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-OT-2 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | Adjustable through entire Amp range | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-OT-3 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | Adjustable through entire Amp range | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-OU-1.5 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | Adjustable through entire Amp range | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-OU-2 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | Adjustable through entire Amp range | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-OU-3 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | Adjustable through entire Amp range | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-UE-2 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-UR-2 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | Manual; 0.5 - 300 s | Check | Order | |
LSRU-115-UT-2 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-115-UT-3 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | | ±2% | 50; 60 | | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | Order | |
LSRU-024-AL-2 Obsolete: 2020 -10-07 | 18 - 30 Vac | SPDT | Torque: 7 in.-lbs.; Wire: 12 - 24 AWG | Surface mount; Four #6 screws 3/4 in in length | 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm) | 0 Kg | | | ±2% | 50; 60 | Alarm logic | 2 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ≤2 W | | Check | | |