LSIC2SD120A05A Series - GEN2 SiC Schottky Diode, 1200 V, 5 A, TO-220-2L

Series: LSIC2SD120A05A
Availability: Not for New Designs

Contact the factory for lead times (part is still available for purchase).

Questions? Contact Littelfuse Support
power semiconductor silicon carbide LSIC2SD120A05 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

▶ Click here to request a sample

This series of silicon carbide (SiC) Schottky diodes has negligible reverse recovery current, high surge capability, and a maximum operating junction temperature of 175 °C.
These diodes series are ideal for applications where improvements in efficiency, reliability, and thermal management are desired.

Features:

  • AEC-Q101 qualified 
  • Positive temperature coefficient for safe operation and ease of paralleling
  • 175 °C maximum operating junction temperature
  • Excellent surge capability
  • Extremely fast, temperature-independent switching behavior
  • Dramatically reduced switching losses compared to Si bipolar diodes

Applications:

  • Boost diodes in PFC or DC/DC stages
  • Switch-mode power supplies
  • Uninterruptible power supplies
  • Solar inverters
  • Industrial motor drives
  • EV charging stations

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IF(AV)Peak Forward Surge Current IFSM (A)QC (nC)TJ Max (°C)Reverse Current IR (µA)AEC-Q101 QualifiedVf (V)ConfigurationObsolete DatePartner ECAD ModelsStock
LSIC2SD120A05A
Obsolete: 2023 -11-09
120017.54030175100Yes1.5Single11/09/2023LSIC2SD120A05ACheck
To request product environmental information, please complete the Product Environmental Information Request Form.