LSIC2SD065D08A Series - GEN2 SiC Schottky Diode LSIC2SD065D08A, 650 V, 8 A, TO-263-2L (D2PAK)

Littelfuse power semiconductor silicon carbide LSIC2SD065DxxA
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series of silicon carbide (SiC) Schottky diodes has negligible reverse recovery current, high surge capability, and a maximum operating junction temperature of 175 °C. These diodes series are ideal for applications where improvements in efficiency, reliability, and thermal management are desired.

Features:

  • AEC-Q101 qualified
  • Positive temperature coefficient for safe operation and ease of paralleling
  • 175 °C maximum operating junction temperature
  • Excellent surge capability
  • Extremely fast, temperature-independent switching behavior
  • Dramatically reduced switching losses compared to Si bipolar diodes

Applications:

  • Boost diodes in PFC or DC/DC stages
  • Switch-mode power supplies
  • Uninterruptible power supplies
  • Solar inverters
  • Industrial motor drives
  • EV charging stations
 

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)Peak Forward Surge Current IFSM (A)QC (nC)TJ Max (°C)Package TypeForward Continuous Current IF (A)Reverse Current IR (µA)Vf (V)ConfigurationObsolete DateStock
LSIC2SD065D08A
Obsolete: 2023 -11-09
6504029175TO-263-2L8<11.5Single11/09/2023Check
To request product environmental information, please complete the Product Environmental Information Request Form.