Mid-Frequency Series - 300V - 1400V [15 - 40 kHz] PT (Punch Through) IGBTs

Littelfuse Discrete IGBTs Mid-Frequency Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

GenX3™ IGBTs are PT (Punch Through) manufactured using our robust HDMOS IGBT process. 

300V  GenX3™ IGBTs offer switching capabilities up to 150 kHz, with currents ranging from 42A to 120A. The combination of high switching speeds and low conduction losses offers power designers a new high value option for switching applications. These UIS rated devices are rugged and robust making them comparable to most rugged power MOSFETs.

600V  GenX3™ are optimized for high current applications requiring soft-switching frequencies upwards of 200 kHz and hard-switching frequencies of 40 kHz. These devices utilize our proven Punch-Through (PT) technology providing higher surge current capabilities, lower saturation voltage, and lower energy losses offering designers a new viable option for switching applications at the 600V range.

1200V GenX3™ utilize our advanced Punch-Through (PT) technology to provide lower saturation voltages, lower switching losses, and higher surge current capabilities. This growing product line aimed at the high voltage power conversion market.

To accommodate optimum part selection, designers have a choice in selecting between three sub-classes denoted A3, B3, and C3. These classifications offer greater system design flexibility and the opportunity for designers to reach the best compromise between critical requirements such as switching frequency, efficiency, and cost. 

Features:

  • High current handling capability
  • International standard packages
  • Optimized for low conduction & switching losses
  • Ultra fast anti-parallel diode (optional)
  • Avalanche rated
  • Square RBSOA
  • Low cost alternative to MOSFETs in the 300V range
  • Drive simplicity with MOS Gate turn-on
  • High frequency IGBT

Applications: 

  • Power inverters
  • UPS
  • Motor drives
  • SMPS
  • PFC circuits
  • Battery chargers
  • Welding machines
  • Lamp ballast
  • In-rush current protection circuits
  • DC choppers
  • Induction heating
  • Solar system inverters
  • Power Factor Correction Circuit
  • Uninterrupted power supply
  • Switch Mode power supply
  • Motor controls (ACAC/DC Motors)
  • Capacitive discharge switch

Access specifications, certifications, check availability and order parts below

Catalog #StatusVCES (V)IC @ 25 ℃ (A)VCE(sat) (V)tfi (ns)ConfigurationPackage TypeRthJC [IGBT] (K/W)IC @ 90 ℃ (A)Eoff @ 125 ℃ (mJ)IC @ 110 ℃ (A)RthJC [Diode] (K/W)IF @ 110 ℃ (A)Part DatasheetSPICE ModelPartner ECAD ModelsCompare
  
IXGA20N120B3Active1200363.1155SingleTO-2630.69201.63Part IXGA20N120B3
IXGA30N120B3Active1200603.5204SingleTO-2630.425.130Part IXGA30N120B3
IXGA48N60B3Active6002801.8116SingleTO-2630.421.348Part 
IXGB200N60B3Active600751.5183SingleTO-264 PLUS0.14.2200Part 
IXGH15N120B2D1Not for New Designs1200303.3137Copack (FRED)TO-2470.65152.81.6Part 
IXGH20N120B
Replaced By: IXYH40N120B3
Phase Out/Obsolete1200403.4160SingleTO-2470.653.520PartSPICE
IXGH28N120BInactive Part1200503.5160SingleTO-2470.5528PartSPICE
IXGH28N120BD1
Replaced By: IXYH40N120B3D1
Phase Out/Obsolete1200503.5170Copack (FRED)TO-247U0.54.62.510PartSPICE
IXGH28N140B3H1Phase Out/Obsolete1400603.6360Copack (FRED)TO-247U0.426.5280.915Part 
IXGH28N60B3D1Active600661.8100Copack (FRED)TO-247U0.66128110Part IXGH28N60B3D1
IXGH30N120B3Active1200603.5204SingleTO-2470.425.130Part IXGH30N120B3
IXGH30N120B3D1Active1200503.5204Copack (FRED)TO-247U0.425.1300.928Part IXGH30N120B3D1
IXGH30N60B2
Replaced By: IXGH36N60B3
Phase Out/Obsolete600701.882SingleTO-2470.650.930PartSPICE
IXGH30N60B2D1
Replaced By: IXGH36N60B3C1
Phase Out/Obsolete600701.882Copack (FRED)TO-2470.420.9300.930Part 
IXGH32N90B2Active900642.7165SingleTO-2470.425.2532Part IXGH32N90B2
IXGH35N120BPhase Out/Obsolete1200703.3160SingleTO-2470.42835PartSPICE
IXGH36N60B3Active600921.8100SingleTO-2470.51.536Part IXGH36N60B3
IXGH36N60B3C1Active600751.8100Copack (SiC)TO-247U0.51.5360.920Part 
IXGH36N60B3D1Active6002001.8100Copack (FRED)TO-247U0.51.5360.930Part 
IXGH36N60B3D4Active6002001.8100Copack (FRED)TO-247U0.51.5362.510Part 
IXGH40N120B2D1Active1200753.5140Copack (FRED)TO-247U0.338.3400.925Part IXGH40N120B2D1
IXGH48N60B3Active6002801.8116SingleTO-2470.421.348Part 
IXGH48N60B3C1Active600751.8116Copack (SiC)TO-247U0.421.3480.920Part 
IXGH48N60B3D1Active6001.8116Copack (FRED)TO-2470.421.3481.5Part IXGH48N60B3D1
IXGH50N90B2Active900752.7200SingleTO-2470.318.750Part IXGH50N90B2
IXGH50N90B2D1Active900752.7200Copack (FRED)TO-247U0.318.7500.915Part IXGH50N90B2D1
IXGH56N60B3Phase Out/Obsolete6001301.895SingleTO-2470.37502.25600Part 
IXGH72N60B3Active600751.890SingleTO-2470.232.272Part 
IXGK120N120B3Active12002003145SingleTO-2640.1512010.3Part IXGK120N120B3
IXGK120N60B3Phase Out/Obsolete6002801.8145SingleTO-2640.164.7120Part 
IXGK28N140B3H1Phase Out/Obsolete1400603.6360Copack (FRED)TO-264U0.426.5280.915Part 
IXGK320N60B3Active6003201.6165SingleTO-2640.0735Part IXGK320N60B3
IXGK35N120BActive1200703.3160SingleTO-2640.35835Part IXGK35N120B
IXGK50N90B2D1Active900752.7200Copack (FRED)TO-264U0.318.7500.915Part IXGK50N90B2D1
IXGK64N60B3D1Active6004001.888Copack (FRED)TO-264U0.271.95641.35Part 
IXGK72N60B3H1Active6001781.892Copack (FRED)TO-264U0.231720.3Part IXGK72N60B3H1
IXGK82N120B3Active12002303.2100SingleTO-2640.17.182Part IXGK82N120B3
IXGL200N60B3Active6001501.5183SingleTO-264I0.312.990Part 
IXGN200N60B3Active6003001.5183SingleSOT-2270.154.2200Part IXGN200N60B3
IXGN400N60B3Active6004301.5125SingleSOT-2270.1254.25200Part IXGN400N60B3
IXGN82N120B3H1
Replaced By: IXYN100N120B3H1
Phase Out/Obsolete12001453.2100Copack (FRED)SOT-227U0.217.1640.4242Part 
IXGP16N60B2D1Phase Out/Obsolete600401.9570Copack (FRED)TO-2200.830.38162.511Part 
IXGP20N120B3Active1200363.1155SingleTO-2200.69201.63PartSPICEIXGP20N120B3
IXGP30N120B3Active1200603.5204SingleTO-2200.425.130Part IXGP30N120B3
IXGP48N60B3Phase Out/Obsolete6002801.8116SingleTO-2200.421.348Part 
IXGQ20N120BActive1200403.4160SingleTO-3P0.653.520PartSPICEIXGQ20N120B
IXGR120N60BPhase Out/Obsolete6001562.1160SingleTO-247I0.38.780Part 
IXGR32N90B2D1Active900472.9165Copack (FRED)PLUS247™0.85.25221.122Part IXGR32N90B2D1
IXGR35N120BActive1200703.3160SinglePLUS247™0.5823Part IXGR35N120B
IXGR50N90B2D1Active900402.9200Copack (FRED)TO-247IU1.258.7191.122Part IXGR50N90B2D1
IXGR72N60B3H1Active600801.892Copack (FRED)TO-247IU0.622.2400.834Part IXGR72N60B3H1
IXGT15N120B2D1Active1200303.3137Copack (FRED)TO-2680.65152.81.6Part IXGT15N120B2D1
IXGT20N120BActive1200403.4160SingleTO-2680.653.520PartSPICEIXGT20N120B
IXGT28N120BActive1200503.5160SingleTO-2680.5528PartSPICEIXGT28N120B
IXGT28N120BD1Active1200503.5170Copack (FRED)TO-2680.54.62.510PartSPICEIXGT28N120BD1
IXGT30N120B3D1Active1200503.5204Copack (FRED)TO-268SU0.425.1300.928Part IXGT30N120B3D1
IXGT32N90B2Active900642.7165SingleTO-2680.425.2532Part IXGT32N90B2
IXGT35N120BActive1200703.3160SingleTO-2680.42835PartSPICEIXGT35N120B
IXGT40N120B2D1Active1200753.5140Copack (FRED)TO-268SU0.338.3400.925Part IXGT40N120B2D1
IXGT50N90B2Active900752.7200SingleTO-268S0.318.750Part IXGT50N90B2
IXGT64N60B3Active6001.888SingleTO-268S0.271.95Part 
IXGT72N60B3Phase Out/Obsolete600751.890SingleTO-268S0.232.272Part 
IXGX120N120B3Active12002003145SinglePLUS247™0.1512010.3Part IXGX120N120B3
IXGX120N60B
Replaced By: IXGX120N60B3
Phase Out/Obsolete6002002.1160SingleTO-247 PLUS0.191205.5Part 
IXGX120N60B3Active6002801.8145SingleTO-247 PLUS0.164.7120Part 
IXGX320N60B3Active6005001.6165SingleTO-247 PLUS0.0733205.4Part IXGX320N60B3
IXGX35N120BActive1200703.3160SinglePLUS247™0.35835Part IXGX35N120B
IXGX50N90B2D1Active900752.7200Copack (FRED)PLUS247™0.318.7500.915Part IXGX50N90B2D1
IXGX64N60B3D1Active6004001.888Copack (FRED)TO-247 PLUS0.271.95641.35Part 
IXGX72N60B3H1Active6001781.892Copack (FRED)TO-247 PLUS0.231720.3Part 
IXGX82N120B3Active12002303.2100SinglePLUS247™0.17.182Part IXGX82N120B3
IXGA7N60B
Obsolete: 2019 -01-11
Phase Out/Obsolete600142150SingleTO-2632.370.6Part 
IXGH100N30B3
Obsolete: 2019 -01-11
Phase Out/Obsolete300751.7SingleTO-2470.27100Part 
IXGH120N30B3
Obsolete: 2019 -01-11
Phase Out/Obsolete300751.7SingleTO-2470.23120Part 
IXGH56N60B3D1
Obsolete: 2024 -05-14
Obsolete6003501.895SingleTO-247U0.3752.2560.9Part 
IXGH64N60B3
Obsolete: 2019 -01-11
Phase Out/Obsolete6001.888SingleTO-2470.271.95Part 
IXGK120N60B
Obsolete: 2019 -01-11
Phase Out/Obsolete6002002.1160SingleTO-2640.191205.5Part 
IXGR48N60B3
Obsolete: 2019 -01-11
Phase Out/Obsolete600602.1116SinglePLUS247™0.831.327Part 
IXGR48N60B3D1
Obsolete: 2024 -05-14
Obsolete600602.1116Copack (FRED)TO-247IU0.831.3271.527Part 
IXGR72N60B3D1
Obsolete: 2019 -01-11
Phase Out/Obsolete600751.890Copack (FRED)PLUS247™0.622.2400.8536Part 
To request product environmental information, please complete the Product Environmental Information Request Form.