46206-04-BP - Common BusBar Stud Terminals Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • 2-gang terminal block with one busbar.
  • Solid brass busbar.
  • Four 10-32 stud terminals with hexnuts and lockwashers.
  • One eyelets at each end, for mounting with 3/16 screws (not provided).
  • Eyelets are 3.125 on centers (79.4mm).
  • Moisture-repellent thermoplastic base, 3 7/8 x 5/8 W x 27/32 H (44.4 x 15.9 x 21.4mm).
Property (Mouseover for details) Value
Contact Material Stud #10-32
Housing Moisture-Repellent Phenolic Insulator Base
Mounting Method Two eyelet mounting holes for 3/16 (4.8mm) screws
Dimensions 0.625 x 3.875 mm
To request product environmental information, please complete the Product Environmental Information Request Form.