ZCASE SINGLE MEGA Series - ZCASE Single MEGA

External overview image
Roll Over to Zoom

The Single ZCASE is a Minimal Footprint Bolt Down Fuse with a wide rating range up to 600A in the same packaging size. The Time Current characteristic is similar to the well known MEGA Design and can used as full wire protection until 250A. Higher ratings mostly used for typically Starter Fuse application as a protector fuse. The fuse design is optimized for a one bolt connection M6 (40A - 250A) or M8 (300A - 600A) and can used directly on a battery post or busbar connection. Littelfuse is offering a complete solution for the necessary stud and different busbar connections including some battery clamps.

Specifications

  • Operating temperature: -40 to 125°C
  • Housing Material: PPA-GF33HS
  • Insulating Tube: Out of ceramic
  • Terminal: Tin plated Copper
  • Voltage Rating: 32V DC
  • Interrupting Rating: 2000A @ 32V VDC
  • Mounting Torque M6: 9.8Nm±1.4Nm
  • Mounting Torque M8: 14Nm±2Nm

 

Access specifications, certifications, check availability and order parts below

Catalog #Mounting TechnologyVoltage Rating (V)Interrupting RatingCompare
3298040.Bolt-Down322000A @32 VDC
3298060.ZBolt-Down2000A @32 VDC
3298080.Bolt-Down322000A @32 VDC
3298100.Bolt-Down2000A @32 VDC
3298125.HBolt-Down2000A @32 VDC
3298150.Bolt-Down2000A @32 VDC
3298175.HBolt-Down2000A @32 VDC
3298200.Bolt-Down2000A @32 VDC
3298225.ZBolt-Down2000A @32 VDC
3298250.HBolt-Down2000A @32 VDC
3298300.HBolt-Down2000A @32 VDC
3298350.ZXSTABolt-Down2000A @32 VDC
3298400.Bolt-Down2000A @32 VDC
3298500.ZXSTABolt-Down2000A @32 VDC
3298600.Bolt-Down2000A @32 VDC
3298900.Bolt-Down2000A @32 VDC
To request product environmental information, please complete the Product Environmental Information Request Form.