LPF Series - C-PHY 0907 size

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse LPF Series is a common mode noise filter that covers the specification of the requirements for high-speed differential serial interfaces, corresponding to new high-speed data transmission specification, like C-PHY.

Features:

  • Effective for suppressing common mode noise and almost no effect for highspeed differential data line
  • Ultra-small size as low as 0.90 X 0.68 X 0.45 mm
  • Ceramic based SMD Component
  • Non-polarized product
  • Conforming to RoHS directive

Beneifts:

  • Ultra-small size
  • High Performance

Applications:

  • Mobile phone and tablet
  • Portable/wearable devices
  • Other consumer devices

Access specifications, certifications, check availability and order parts below

Catalog #Common Mode Impedance (Ω at 100MHz)Thickness (Max) mmRated Current (Max) mARated Voltage (Vdc)DC Resistance (Max Ω)ESD per IEC 61000-4-2Capacitance (Co) (pF)Insulation Resistance (Min MΩ)AEC-Q200 QualifiedOperating TemperaturePartner ECAD ModelsStockSamplesCompare
LPF090703A250TG25(±25%)0.4580N/AMax 5.0N/AN/A10No-40° to 85°CLPF090703A250TGCheckOrder
LPF090703A350TG35(±25%)0.4570N/AMax 8.0N/AN/A10No-40° to 85°CLPF090703A350TGCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.