Videos

Electronics

514 Series Fuse
514 Series Fuse
6x32mm 500Vac ceramic body fuse with current ratings from 1.6A to 12.5A.
DST Series Schottky Diodes
DST Series Schottky Diode
Ultra Low VF Schottky Barrier Rectifiers, high temperature, low leakage and lower VF.
SP11xx Series TVS Diode
SP11xx Series TVS Diode
Zener diodes fabricated in a proprietary silicon avalanche technology.
881 Series Fuse
881 Series Fuse
Nano2® high current surface-mount fuse protects applications of high operating current in a limited space.
LoRho Series PTC
PolySwitch Surface Mount Resettable PPTC for Charging Cable Protection.
304 Series PICO Fuse
304 Series PICO Fuse
Surface mountable encapsulated fuses certified under UL 913.
ASMDC, femtoASMD, & PICO ASMD PTCs
Overcurrent protection for applications where space is a prime concern.
LSP-C Surge Protection Modules
LSP-C Surge Protection Modules
Transient overvoltage protection for outdoor and commercial LED lighting.
LSP10GIHP Surge Protection Modules
LSP10GIHP Surge Protection Modules
Lowest MLV available in a 20kA Imax surge-rated module.
HMOV Series Varistors
HMOV Series Varistors
High surge energy absorption and high operating temperature of 125°C.
LTKAK Series TVS Diodes
LTKAK Series TVS Diodes
Littelfuse Foldbak technology, Superior clamping characteristics over standard SAD technologies.
SH Series GDTs
SH Series GDTs
High levels of protection against fast-rising transients caused by lightning disturbances.
CPC1561B
Littelfuse CPC1561B Solid State Relay
Littelfuse New Product Introduction: Solid State Relay CPC1561B